??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1381051 - SAC-5P-MS/3,3-920/FS SCO NLY
Bill of material
PHOENIX CONTACT 1381051
MANUID
Product number of the Manufacturer
1381051
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.3 m, Customer version
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-MS/3,3-920/FS SCO NLY
PREVIEW
Preview
INTNO
International product number
4063151764388
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.700 mm
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
5
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAB664
material
TPU, hardly inflammable, self-extinguishing
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Bus system
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
red lilac RAL 4001
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
70 °C
AAP775
Number of wires
5
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
A - standard
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
3.300 m
AAW070
Category (capacity)
CANopen®
AAO663
GTIN
4063151764388
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.3 m, Customer version
AAO057
Product type
SAC-5P-MS/3,3-920/FS SCO NLY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink