??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1387094 - EML-PR (29X9)R/CHARX
Bill of material
PHOENIX CONTACT 1387094
MANUID
Product number of the Manufacturer
1387094
DESCSHORT
Short Description
Shock protection
DESCLONG
Long Description
Shock protection, Roll, transparent, unlabeled, mounting type: adhesive, lettering field size: 29 x 9 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
EML-PR (29X9)R/CHARX
PREVIEW
Preview
INTNO
International product number
4063151763923
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAO663
GTIN
4063151763923
AAW338
Manufacturer product designation
Shock protection
AAU734
Manufacturer product description
Shock protection, Roll, transparent, unlabeled, mounting type: adhesive, lettering field size: 29 x 9 mm, Number of individual labels: 500
AAO057
Product type
EML-PR (29X9)R/CHARX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink