??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1393640-7
Bill of material
1393640-7
PN
Part Number
1393640-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1393640-7
TEINTERNALDESCRIPTION
TE Internal Description
V42254B2101C480=PC612 FEDERLEI
ALIAS
Alias #
V42254B2101C480
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
I
NUMBEROFPOSITIONS
Number of Positions
48
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTCROSSSECTION
Contact Cross Section
.32 x .76 mm [ .013 x .03 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.9 mm [ .114 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
10.6 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box