??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1393644-9
Bill of material
1393644-9
PN
Part Number
1393644-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1393644-9
TEINTERNALDESCRIPTION
TE Internal Description
V42254B1100C480=PC612 MESSERLE
ALIAS
Alias #
V42254B1100C480
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
I
NUMBEROFPOSITIONS
Number of Positions
48
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
POSITIONLOCATIONSLOADED
Position Locations Loaded
Every even pitch
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3 mm [ .118 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
12.62 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray