??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1396318 - ANT-OMNI-0671-02
Bill of material
PHOENIX CONTACT 1396318
MANUID
Product number of the Manufacturer
1396318
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, shockproof: IK10, seawater-resistant, connection: N (female)
MANUTYPEDESC
Manufacturer Type Description
ANT-OMNI-0671-02
PREVIEW
Preview
INTNO
International product number
4063151780524
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAF016
width
39.787 mm
BAA020
height
77.700 mm
BAG640
Assembly type
Wall assembly
BAB577
depth
38 mm
AAK855
connecting cord present
No
AAF529
frequency range
2400 MHz, 868 MHz, 700 MHz, 800 MHz, 850 MHz, 900 MHz, 1700 MHz, 1800 MHz, 1900 MHz, 2100 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
4 dB
AAS336
aperture angle vertical
55 °
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
Yes
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4063151780524
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, shockproof: IK10, seawater-resistant, connection: N (female)
AAO057
Product type
ANT-OMNI-0671-02
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink