??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1398007 - SAC-8P-M12MS B1+2 4+5
Bill of material
PHOENIX CONTACT 1398007
MANUID
Product number of the Manufacturer
1398007
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor, 8-position, Plug straight M12, coding: A
MANUTYPEDESC
Manufacturer Type Description
SAC-8P-M12MS B1+2 4+5
PREVIEW
Preview
INTNO
International product number
4063151783198
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAP798
Application standards
IEC 61076-2-101
AAS627
Weight of the individual packaging
9.850 g
AAG503
DC-isolation present
No
AAO663
GTIN
4063151783198
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
M12MS termination plug, 8-pos., A-coded, with jumper between pin 7 and pin 8, color: black
AAO057
Product type
SAC-8P-M12MS B1+2 4+5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink