??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1401690 - SACB-8X0,5/3X1,0-50,0 HPUR
Lista materiale
PHOENIX CONTACT 1401690
MANUID
Product number of the Manufacturer
1401690
DESCSHORT
Short Description
Master cable ring
DESCLONG
Long Description
Master cable ring, application: Distributor boxes, number of positions: 11, cable length: 50 m
MANUTYPEDESC
Manufacturer Type Description
SACB-8X0,5/3X1,0-50,0 HPUR
PREVIEW
Preview
INTNO
International product number
4046356569521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
AAC271
Screening aviable
No
BAD991
earthed conductor present
Yes
AAK528
material of the core insulation
Polypropylene (PP)
BAB378
Color of coat
Black
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAK718
material of the sheath
PUR
AAP775
Number of wires
11
BAE013
Nominal diameter of the cable
1 mm^2
AAI407
outer diameter
9.400 mm
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAO663
GTIN
4046356569521
AAW338
Manufacturer product designation
Master cable ring
AAU734
Manufacturer product description
Master cable ring, application: Distributor boxes, number of positions: 11, cable length: 50 m
AAO057
Product type
SACB-8X0,5/3X1,0-50,0 HPUR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink