??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401773 - SAC-5P-M12MS/10,0-921/M12FS
Bill of material
PHOENIX CONTACT 1401773
MANUID
Product number of the Manufacturer
1401773
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, PUR halogen-free, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS/10,0-921/M12FS
INTNO
International product number
4046356911870
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.700 mm
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAD656
Without halogens
No
AAC076
Coding (head 1)
A-coded
BAD993
screened
Yes
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
10 m
AAO663
GTIN
4046356911870
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, PUR halogen-free, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 10 m
AAO057
Product type
SAC-5P-M12MS/10,0-921/M12FS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink