??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1402939 - SAC-5P-M12MS/ 3,0-927 VA
Bill of material
PHOENIX CONTACT 1402939
MANUID
Product number of the Manufacturer
1402939
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
5-pos. cable, black PVC, shielded, shielded plug, straight M12, A-coded, on free cable end with VA knurl, length: 3 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS/ 3,0-927 VA
INTNO
International product number
4046356637572
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
8.300 mm
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
5
BAD656
Without halogens
No
BAD993
screened
No
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
BAB378
Color of coat
Black
AAC028
min. permissible cable outside temperature, fixed laid
-30 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAP775
Number of wires
5
AAM076
suitable for cable guide chain
No
AAW074
Conductor cross-section, max.
0.340 mm^2
AAW073
Conductor cross section (AWG), max.
22
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
BAB262
Thickness of insulation
1 mm
AAO663
GTIN
4046356637572
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
5-pos. cable, black PVC, shielded, shielded plug, straight M12, A-coded, on free cable end with VA knurl, length: 3 m
AAO057
Product type
SAC-5P-M12MS/ 3,0-927 VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink