??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403810 - SAC-5P-M12FS CAN TR VA
Bill of material
PHOENIX CONTACT 1403810
MANUID
Product number of the Manufacturer
1403810
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12FS CAN TR VA
PREVIEW
Preview
INTNO
International product number
4046356669030
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAS627
Weight of the individual packaging
13.980 g
AAG503
DC-isolation present
No
AAO663
GTIN
4046356669030
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination resistor
AAO057
Product type
SAC-5P-M12FS CAN TR VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink