??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403919 - SAC-5P-MS/ 4,0-923/FS CAN SCO
Bill of material
PHOENIX CONTACT 1403919
MANUID
Product number of the Manufacturer
1403919
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-pos., PUR, halogen-free, RAL 7001 (gray), shielded, straight M12 SPEEDCON plug, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 4 m, connector unshielded
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-MS/ 4,0-923/FS CAN SCO
INTNO
International product number
4046356673860
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAD656
Without halogens
No
BAD993
screened
No
AAB734
Cable length can be configured
No
AAM076
suitable for cable guide chain
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
4 m
AAO663
GTIN
4046356673860
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-pos., PUR, halogen-free, RAL 7001 (gray), shielded, straight M12 SPEEDCON plug, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 4 m, connector unshielded
AAO057
Product type
SAC-5P-MS/ 4,0-923/FS CAN SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink