??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403926 - NBC-R4AC/0,5-94Z/R4AC
Bill of material
PHOENIX CONTACT 1403926
MANUID
Product number of the Manufacturer
1403926
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
NBC-R4AC/0,5-94Z/R4AC
PREVIEW
Preview
INTNO
International product number
4046356673938
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
AAD244
Category
5
BAD993
screened
No
AAK322
cable type
SF/UTP
BAI969
Length
0.500 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
4x2xAWG26/7; SF/UTP
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAK270
color anti-kink sleeve
Grey
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356673938
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 connector/IP20 to RJ45 connector/IP20, line, length: 0.5 m
AAO057
Product type
NBC-R4AC/0,5-94Z/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink