??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404301 - VS-MSD-MSD-93E-LI/15,0
Bill of material
PHOENIX CONTACT 1404301
MANUID
Product number of the Manufacturer
1404301
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, 4-position, cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
VS-MSD-MSD-93E-LI/15,0
PREVIEW
Preview
INTNO
International product number
4046356690089
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
5.750 mm
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAT080
Pole number
4
BAD656
Without halogens
No
BAB664
material
TPU, hardly inflammable, self-extinguishing
AAC202
Material of the contact coat
Ni/Au
BAD993
screened
No
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
water blue RAL 5021
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAW074
Conductor cross-section, max.
0.140 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
15 m
AAO663
GTIN
4046356690089
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to M12 plug, line, length 15 m
AAO057
Product type
VS-MSD-MSD-93E-LI/15,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink