??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404494 - SI-M1B
Bill of material
PHOENIX CONTACT 1404494
MANUID
Product number of the Manufacturer
1404494
DESCSHORT
Short Description
Mounting frame
DESCLONG
Long Description
Mounting frame
MANUTYPEDESC
Manufacturer Type Description
SI-M1B
PREVIEW
Preview
INTNO
International product number
4046356698375
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP65
BAF016
width
131 mm
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
0.194 kg
BAB577
depth
34.500 mm
BAB664
material
PBT
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4046356698375
AAW338
Manufacturer product designation
Mounting frame
AAU734
Manufacturer product description
Mounting frame for two front plates/sockets, plastic frame: black, plastic cover: transparent, closed with 3 mm two-way key bit and rotary knob, included.
AAO057
Product type
SI-M1B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink