??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404526 - QPD QSK GY 5X2,5 FS
Bill of material
PHOENIX CONTACT 1404526
MANUID
Product number of the Manufacturer
1404526
DESCSHORT
Short Description
Protective cap
DESCLONG
Long Description
Protective cap, gray
MANUTYPEDESC
Manufacturer Type Description
QPD QSK GY 5X2,5 FS
PREVIEW
Preview
INTNO
International product number
4046356698696
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
DNV GL
BAA351
color
Grey
BAA018
length
34.600 mm
AAC108
Degree of protection (IP), mounted
IP66
BAA039
max. operating ambient temperature
100 °C
AAS461
Size
QPD
AAB515
seal present
Yes
AAS475
Captivity element present
Yes
AAB396
Design of housing surface
not relevant
BAD449
Locking present
No
AAO663
GTIN
4046356698696
AAW338
Manufacturer product designation
Protective cap
AAU734
Manufacturer product description
Protective cap, plastic, for QUICKON connection, gray, with retaining cord, IP68
AAO057
Product type
QPD QSK GY 5X2,5 FS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink