??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404529 - QPD PSK 5X2,5
Bill of material
PHOENIX CONTACT 1404529
MANUID
Product number of the Manufacturer
1404529
DESCSHORT
Short Description
Protective cap
DESCLONG
Long Description
Protective cap, transparent
MANUTYPEDESC
Manufacturer Type Description
QPD PSK 5X2,5
PREVIEW
Preview
INTNO
International product number
4046356698719
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
DNV GL
BAA351
color
Transparent
BAA018
length
31 mm
AAB373
Type of interlock
Without
AAC108
Degree of protection (IP), mounted
IP50
BAA039
max. operating ambient temperature
80 °C
AAS461
Size
QPD
AAB515
seal present
No
AAS475
Captivity element present
No
AAB396
Design of housing surface
not relevant
BAD449
Locking present
No
BAC461
material of housing
Plastic
AAO663
GTIN
4046356698719
AAW338
Manufacturer product designation
Protective cap
AAU734
Manufacturer product description
Protective cap, transparent plastic, for 5 x 2.5 mm² QPD connector, IP50.
AAO057
Product type
QPD PSK 5X2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink