??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404625 - SAC-2P-M12MS/15,0-915/M12FS
Bill of material
PHOENIX CONTACT 1404625
MANUID
Product number of the Manufacturer
1404625
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
SAC-2P-M12MS/15,0-915/M12FS
PREVIEW
Preview
INTNO
International product number
4046356704731
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
8 mm
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
EAC, EAC-RoHS
AAT080
Pole number
2
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAB664
material
TPU, hardly inflammable, self-extinguishing
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
B-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Bus system
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
Blue
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAP775
Number of wires
2
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
B - inverse
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
15 m
AAW070
Category (capacity)
PROFIBUS
BAB262
Thickness of insulation
0.800 mm
AAO663
GTIN
4046356704731
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, PROFIBUS, 2-position, PUR/PVC, blue, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 15 m
AAO057
Product type
SAC-2P-M12MS/15,0-915/M12FS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink