??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405390 - VS-PPC-J-M
Bill of material
PHOENIX CONTACT 1405390
MANUID
Product number of the Manufacturer
1405390
DESCSHORT
Short Description
Mounting adapter
DESCLONG
Long Description
Mounting adapter, degree of protection: IP20, connection method: Screw connection
MANUTYPEDESC
Manufacturer Type Description
VS-PPC-J-M
PREVIEW
Preview
INTNO
International product number
4046356419956
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAF016
width
16.100 mm
BAA020
height
48 mm
AAF040
net weight
0.019 kg
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4046356419956
AAW338
Manufacturer product designation
Mounting adapter
AAU734
Manufacturer product description
Mounting foot for the power H distributors, plastic
AAO057
Product type
VS-PPC-J-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink