??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1405402 - QPD T 4PE 3X9-16 BK
Bill of material
PHOENIX CONTACT 1405402
MANUID
Product number of the Manufacturer
1405402
DESCSHORT
Short Description
T distributor
DESCLONG
Long Description
T distributor, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, With three QUICKON nuts, external cable diameter: 9 mm ... 16 mm
MANUTYPEDESC
Manufacturer Type Description
QPD T 4PE 3X9-16 BK
PREVIEW
Preview
INTNO
International product number
4046356776097
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
20 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
BAA018
length
175 mm
BAF016
width
35 mm
BAA020
height
105.05 mm
AAF040
net weight
0.243 kg
AAT080
Pole number
5
AAC207
Material of the contact
Cu
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
6 kV
BAC461
material of housing
PA
AAP608
Number of outputs
2
AAP506
Number of inputs
1
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAC195
interlockable
Yes
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
Black
AAK274
color of the separate adapter piece
Black
AAK375
surface finish contacts
Silver-plated
AAI476
max. resistance to a continuous temperature
100 °C
AAK380
phase pickup
selectable
AAK189
type of integrated switching
Without
AAK195
type of distributor
t-distributor
AAL381
mounting possibility present
Yes
AAO663
GTIN
4046356776097
AAW338
Manufacturer product designation
T distributor
AAU734
Manufacturer product description
QUICKON T-distributor, black, 4+PE-pos., 1.0 mm² ... 2.5 mm²/690 V/20 A, for cable diameter of 9 mm ... 16 mm, with three QUICKON nuts
AAO057
Product type
QPD T 4PE 3X9-16 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink