??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1406338 - CUC-IND-C1ZNI-B/R4QV6
Bill of material
PHOENIX CONTACT 1406338
MANUID
Product number of the Manufacturer
1406338
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 26- 24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly, VARAN
MANUTYPEDESC
Manufacturer Type Description
CUC-IND-C1ZNI-B/R4QV6
PREVIEW
Preview
INTNO
International product number
4046356760744
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
37.950 mm
BAA020
height
40 mm
BAH005
rated voltage
72 V
AAF726
rated current
1.750 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAB392
certificate/approval
cULus Recognized, EAC
BAA018
length
13.650 mm
BAB577
depth
13.650 mm
BAC676
Max. line cross section, flexible
0.340 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.340 mm^2
AAT080
Pole number
6
AAB754
Contact design
Pin
AAC207
Material of the contact
Copper alloy
BAA039
max. operating ambient temperature
70 °C
AAC202
Material of the contact coat
Gold over nickel
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
IDC fast connection
AAB515
seal present
No
BAD449
Locking present
No
BAC461
material of housing
Metal film
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
angled
AAC076
Coding (head 1)
without
AAO663
GTIN
4046356760744
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 26- 24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly, VARAN
AAO057
Product type
CUC-IND-C1ZNI-B/R4QV6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink