??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1407120 - Inductive Sensor, Ring Sensor
Bill of material
1407120
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1407120
DESCSHORT
Short Description
Inductive Sensor, Ring Sensor
DESCLONG
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101068917
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10R-Q14-AN6X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink