??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407464 - NBC-MS/ 2,0-94B/FS SCO
Bill of material
PHOENIX CONTACT 1407464
MANUID
Product number of the Manufacturer
1407464
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, shielded, Plug straight M12 SPEEDCON / IP67, coding: A, on Socket straight M12 SPEEDCON / IP67, coding: A, cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
NBC-MS/ 2,0-94B/FS SCO
PREVIEW
Preview
INTNO
International product number
4046356775854
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC895
diameter
6.400 mm
AAP798
Application standards
IEC 61076-2-101
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
cULus Listed, EAC-RoHS
AAT080
Pole number
8
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
AAC076
Coding (head 1)
A-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
AAC823
Rated value of current
2 A
BAB378
Color of coat
water blue RAL 5021
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAP775
Number of wires
8
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.140 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW075
Coding
A - standard
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
2 m
AAW070
Category (capacity)
Ethernet
BAB262
Thickness of insulation
1.050 mm
AAO663
GTIN
4046356775854
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, shielded, Plug straight M12 SPEEDCON / IP67, coding: A, on Socket straight M12 SPEEDCON / IP67, coding: A, cable length: 2 m
AAO057
Product type
NBC-MS/ 2,0-94B/FS SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink