??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1407653 - HC-EVO-B16-SHFDC-2SSM40-PLRBK
Lista materiale
PHOENIX CONTACT 1407653
MANUID
Product number of the Manufacturer
1407653
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Box mounting bases B16, for double locking latch, material: PA, protective cover material: PC, cable outlets: 2, lateral, 2x M40, height: 84 mm, cable gland: none, protective cover: yes, Standard
MANUTYPEDESC
Manufacturer Type Description
HC-EVO-B16-SHFDC-2SSM40-PLRBK
PREVIEW
Preview
INTNO
International product number
4046356777162
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA351
color
Black
BAF016
width
91.928908 mm
BAA020
height
116.999963 mm
AAF040
net weight
0.196 kg
BAB577
depth
117 mm
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP54
BAA097
color of housing
Black
AAS461
Size
B16
AAB515
seal present
Yes
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Polyamide (PA)
AAS460
Size of connection thread
M40
AAG062
number of conduit inlets
2
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
metric
AAG021
impact strength
IK09
AAM489
shackle position
Without
AAP372
number of cable inlets
2
AAB408
Design of housing
Socket housing
AAB224
Arrangement of the cable lead-in
lateral
AAO663
GTIN
4046356777162
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Box mounting bases B16, for double locking latch, material: PA, protective cover material: PC, cable outlets: 2, lateral, 2x M40, height: 84 mm, cable gland: none, protective cover: yes, Standard
AAO057
Product type
HC-EVO-B16-SHFDC-2SSM40-PLRBK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink