??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407693 - HC-B10-BC-HI-PLBK
Bill of material
PHOENIX CONTACT 1407693
MANUID
Product number of the Manufacturer
1407693
DESCSHORT
Short Description
Protective cover
DESCLONG
Long Description
Protective cover B10, for single locking latch, protective cover material: PC, height: 19.1 mm, seal: no
MANUTYPEDESC
Manufacturer Type Description
HC-B10-BC-HI-PLBK
PREVIEW
Preview
INTNO
International product number
4046356776783
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
BAA351
color
Black
BAA018
length
77.500 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
BAA039
max. operating ambient temperature
100 °C
AAS461
Size
B10
AAB515
seal present
No
AAS475
Captivity element present
No
AAB396
Design of housing surface
not relevant
BAD449
Locking present
No
BAC461
material of housing
PC
AAO663
GTIN
4046356776783
AAW338
Manufacturer product designation
Protective cover
AAU734
Manufacturer product description
Protective cover B10, for single locking latch, protective cover material: PC, height: 19.1 mm, seal: no
AAO057
Product type
HC-B10-BC-HI-PLBK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink