??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407708 - HC-B16-SP-RBK
Bill of material
PHOENIX CONTACT 1407708
MANUID
Product number of the Manufacturer
1407708
DESCSHORT
Short Description
Profile gasket
DESCLONG
Long Description
Profile gasket
MANUTYPEDESC
Manufacturer Type Description
HC-B16-SP-RBK
PREVIEW
Preview
INTNO
International product number
4046356778022
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB100
Condition of surface
not relevant
BAB010
Publication date of the dimensional standard (year-month)
not relevant
BAB101
Surface protection
not relevant
BAG984
nominal pressure series
not relevant
BAG982
nominal size
not relevant
AAP013
Material in accordance with norm
not available
AAP480
Number of holes
1
AAO851
Profile code
not relevant
AAO793
Nominal measurements of the form element
not relevant
AAO728
Short symbols pursuant to standard
not relevant
AAO832
standard letter to the standard number
not relevant
AAO836
Surface protection in accordance with norm
not available
AAO663
GTIN
4046356778022
AAW338
Manufacturer product designation
Profile gasket
AAU734
Manufacturer product description
Profile gasket for HEAVYCON EVO supporting base element type B16
AAO057
Product type
HC-B16-SP-RBK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
40169300
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink