??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407740 - HC-HV06-I-PT-M
Bill of material
PHOENIX CONTACT 1407740
MANUID
Product number of the Manufacturer
1407740
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 6+2+PE, size: B16, power contacts: 6, control contacts: 2, number of connections per position: 1, Pin, Push-in connection, 690 V, 16 A, 0.14 mm² ... 2.5 mm², application: Power
MANUTYPEDESC
Manufacturer Type Description
HC-HV06-I-PT-M
PREVIEW
Preview
INTNO
International product number
4046356777452
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
690 V
AAF726
rated current
16 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
CSA, cULus Recognized, EAC, UL Recognized, DNV
BAA018
length
84 mm
BAF016
width
34 mm
BAA020
height
83.5 mm
AAF040
net weight
0.067 kg
BAB577
depth
84 mm
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
AAT080
Pole number
8
AAB754
Contact design
Pin
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Ag
BAA295
Degree of soiling
3
AAK496
material connector of connector insert
AAB755
Contact insert without contact
No
AAB530
Diameter of the contact
2.500 mm
AAS476
Number of power contacts
6
AAB499
Rated surge voltage
8 kV
AAD246
Overvoltage category
III
AAS461
Size
B16
AAS468
Contact type
rolled
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAS477
Number of control contacts
2
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
Spring pulley connection
AAO663
GTIN
4046356777452
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
HEAVYCON pin insert, HV6 series, 6-pos. + 2 switching contacts + PE, 830 V, push-in connection
AAO057
Product type
HC-HV06-I-PT-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink