??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408235 - CUC-V14-F2ZNI-EM/24FN5:FC
Bill of material
PHOENIX CONTACT 1408235
MANUID
Product number of the Manufacturer
1408235
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, degree of protection: IP65/IP67, number of positions: 5, connection method: Spring-cage connection, connection cross section: AWG 18- 13, color: silver
MANUTYPEDESC
Manufacturer Type Description
CUC-V14-F2ZNI-EM/24FN5:FC
PREVIEW
Preview
INTNO
International product number
4046356801898
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
36.200 mm
BAA020
height
42 mm
BAH005
rated voltage
4000 V
BAA018
length
41.900 mm
AAC108
Degree of protection (IP), mounted
BAA295
Degree of soiling
2
AAO663
GTIN
4046356801898
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
Push/pull panel mounting frame, metal, version 14, including contact insert with spring-cage connection, flexible coding, for rectangular mounting cutout, with seal, without fixing screws
AAO057
Product type
CUC-V14-F2ZNI-EM/24FN5:FC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink