??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408933 - NBC-R4AC/1,0-93E/R4AC
Bill of material
PHOENIX CONTACT 1408933
MANUID
Product number of the Manufacturer
1408933
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, 100 Mbps, CAT5, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
NBC-R4AC/1,0-93E/R4AC
PREVIEW
Preview
INTNO
International product number
4046356856621
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, EAC-RoHS
AAD244
Category
5
BAD993
screened
Yes
AAK322
cable type
SF/FTP
BAI969
Length
1 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
water blue RAL 5021
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
2x2xAWG26/7; SF/UTP
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAK270
color anti-kink sleeve
Grey
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356856621
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 on RJ45 plug/IP20, line, length 1 m
AAO057
Product type
NBC-R4AC/1,0-93E/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink