??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1408941 - NBC-R4RC/1,0-93E/R4RC
Bill of material
PHOENIX CONTACT 1408941
MANUID
Product number of the Manufacturer
1408941
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP65/IP67, cable length: 1 m, number of positions: 4, 100 Mbps, CAT5, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
NBC-R4RC/1,0-93E/R4RC
PREVIEW
Preview
INTNO
International product number
4046356856706
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAG975
degree of protection
IP67
AAP798
Application standards
IEC PAS 61076-3-117
BAB392
certificate/approval
EAC, EAC-RoHS
AAD244
Category
5
BAD993
screened
Yes
AAK322
cable type
SF/UTP
BAI969
Length
1 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
water blue RAL 5021
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
2x2xAWG26/7; SF/UTP
AAK420
case connector connection 1
IEC-PAS 61076-3-117 variant 14
AAK421
case connector connection 2
IEC-PAS 61076-3-117 variant 14
AAK270
color anti-kink sleeve
silver
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356856706
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 push/pull metal housing to RJ45 plug/IP67 push/pull metal housing, line, length: 1 m
AAO057
Product type
NBC-R4RC/1,0-93E/R4RC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink