??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409200 - NBC-MRD/ 5,0-93E/MRD SCO
Bill of material
PHOENIX CONTACT 1409200
MANUID
Product number of the Manufacturer
1409200
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable
MANUTYPEDESC
Manufacturer Type Description
NBC-MRD/ 5,0-93E/MRD SCO
INTNO
International product number
4046356863995
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.400 mm
AAP798
Application standards
not available
BAB392
certificate/approval
UL Listed
BAD656
Without halogens
No
BAD993
screened
No
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
BAB378
Color of coat
water blue RAL 5021
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
No
AAW074
Conductor cross-section, max.
0.140 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
BAB262
Thickness of insulation
1.200 mm
AAO663
GTIN
4046356863995
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), angled M12 SPEEDCON plug to angled M12 SPEEDCON plug, line, length: 5 m
AAO057
Product type
NBC-MRD/ 5,0-93E/MRD SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink