??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409221 - PRC 3-FT25-MC6-150
Bill of material
PHOENIX CONTACT 1409221
MANUID
Product number of the Manufacturer
1409221
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 3, max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin, cable length: 150. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
MANUTYPEDESC
Manufacturer Type Description
PRC 3-FT25-MC6-150
PREVIEW
Preview
INTNO
International product number
4046356867740
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA039
max. operating ambient temperature
105 °C
AAC202
Material of the contact coat
Ag
AAS465
Insertion cycles, min.
100
BAC461
material of housing
PPE
AAC103
screen connection present
No
AAC076
Coding (head 1)
not available
AAB733
Cable length
0.150 m
BAA419
Cross section of conductor
6 mm^2
AAC044
With thread
No
AAO663
GTIN
4046356867740
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 3, max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin, cable length: 150. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
PRC 3-FT25-MC6-150
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink