??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410124 - SAC-4P-M12MS TR 120 1/2
Bill of material
PHOENIX CONTACT 1410124
MANUID
Product number of the Manufacturer
1410124
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor, M12, 4-pos., M12 plug, product checked according to customer specification/railway application
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-M12MS TR 120 1/2
PREVIEW
Preview
INTNO
International product number
4055626012780
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
11.470 g
AAG503
DC-isolation present
No
AAO663
GTIN
4055626012780
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination resistor, M12, 4-pos., M12 plug, product checked according to customer specification/railway application
AAO057
Product type
SAC-4P-M12MS TR 120 1/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
250
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink