??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1410963-7
Bill of material
1410963-7
PN
Part Number
1410963-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1410963-7
TEINTERNALDESCRIPTION
TE Internal Description
VITA 41 KEYED GUIDE PIN
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Pin
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
KEYORIENTATION
Key Orientation
270
GUIDECOMPONENTBASEMATERIAL
Guide Component Base Material
Zinc Alloy
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Chromate Conversion Coating
GUIDEPINTYPE
Guide Pin Type
External Thread
GUIDEHARDWARE
Guide Hardware
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
PRODUCTLENGTH
Product Length
30.2 mm [ 1.189 in ]
THREADLENGTH
Thread Length
9 mm [ .354 in ]
COMPATIBLEWITHBACKPLANEPRODUCTTYPE
Compatible With Backplane Product Type
VITA 41 Guide Module
VITASTANDARD
VITA Standard
VITA 41
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
1
COMMENT
Comment
Keyed.