??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411026 - SAC-5PY-0,1-920/2XFS SCO
Bill of material
PHOENIX CONTACT 1411026
MANUID
Product number of the Manufacturer
1411026
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position halogen-free, shielded, free cable end, on Socket straight M12, coding: A SPEEDCON and Socket straight M12, coding: A SPEEDCON, cable length: 0.1 m, Connector unshielded, Shield connected to pin 1
MANUTYPEDESC
Manufacturer Type Description
SAC-5PY-0,1-920/2XFS SCO
AAC895
diameter
6.700 mm
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
EAC-RoHS
AAT080
Pole number
5
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
No
BAB664
material
TPU, hardly inflammable, self-extinguishing
AAC202
Material of the contact coat
Ni/Au
BAD993
screened
No
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
red lilac RAL 4001
AAC029
min. permissible cable outside temperature, when moving
-30 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
70 °C
AAP775
Number of wires
5
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
0.100 m
AAW070
Category (capacity)
CANopen®
AAO663
GTIN
4046356920506
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A and Socket straight M12 SPEEDCON, coding: A, cable length: 0.1 m, Connector unshielded, Shield connected to pin 1
AAO057
Product type
SAC-5PY-0,1-920/2XFS SCO
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356920506
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink