??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411118 - A-EXB-20-66L-S-S
Bill of material
PHOENIX CONTACT 1411118
MANUID
Product number of the Manufacturer
1411118
DESCSHORT
Short Description
Pressure compensation element
DESCLONG
Long Description
Pressure compensation element, material: Stainless steel 1.4404, application: Ex, connecting thread: M20 x 1.5, color: silver
MANUTYPEDESC
Manufacturer Type Description
A-EXB-20-66L-S-S
PREVIEW
Preview
INTNO
International product number
4046356922333
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356922333
AAW338
Manufacturer product designation
Pressure compensation element
AAU734
Manufacturer product description
Pressure compensation element, material: Stainless steel 1.4404, application: Ex, connecting thread: M20 x 1.5, color: silver
AAO057
Product type
A-EXB-20-66L-S-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink