??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411319 - HC-STA-B06-BWSC-ELC-AL
Bill of material
PHOENIX CONTACT 1411319
MANUID
Product number of the Manufacturer
1411319
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Panel mounting base B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, height: 30.5 mm, cable gland: none, protective cover: yes, Standard, with flat gasket
MANUTYPEDESC
Manufacturer Type Description
HC-STA-B06-BWSC-ELC-AL
PREVIEW
Preview
INTNO
International product number
4046356927208
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA351
color
gray aluminum
BAF016
width
102.03 mm
BAA020
height
80.5 mm
AAF040
net weight
0.113 kg
BAB577
depth
80.5 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP67
BAA097
color of housing
gray aluminum
AAS461
Size
B6
AAB515
seal present
Yes
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
not relevant
AAG021
impact strength
IK08
AAM489
shackle position
top section
AAP372
number of cable inlets
0
AAB408
Design of housing
Add-on housing
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4046356927208
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Panel mounting base B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, height: 30.5 mm, cable gland: none, protective cover: yes, Standard, with flat gasket
AAO057
Product type
HC-STA-B06-BWSC-ELC-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink