??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411323 - HC-STA-B10-BFDC-ELC-AL
Bill of material
PHOENIX CONTACT 1411323
MANUID
Product number of the Manufacturer
1411323
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Panel mounting base B10, for double locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, height: 30.5 mm, cable gland: none, protective cover: yes, Standard, with flat gasket
MANUTYPEDESC
Manufacturer Type Description
HC-STA-B10-BFDC-ELC-AL
PREVIEW
Preview
INTNO
International product number
4046356927246
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA351
color
gray aluminum
BAF016
width
90.93 mm
BAA020
height
93.5 mm
AAF040
net weight
0.110 kg
BAB577
depth
93.5 mm
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP54
BAA097
color of housing
gray aluminum
AAS461
Size
B10
AAB515
seal present
Yes
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
not relevant
AAG021
impact strength
IK09
AAM489
shackle position
Without
AAP372
number of cable inlets
0
AAB408
Design of housing
Add-on housing
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4046356927246
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Panel mounting base B10, for double locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, height: 30.5 mm, cable gland: none, protective cover: yes, Standard, with flat gasket
AAO057
Product type
HC-STA-B10-BFDC-ELC-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink