??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411414 - QPD T 4PE6,0 3X9-14 BK
Bill of material
PHOENIX CONTACT 1411414
MANUID
Product number of the Manufacturer
1411414
DESCSHORT
Short Description
T distributor
DESCLONG
Long Description
QUICKON T-distributor, black, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, for cable diameter of 9 mm ... 14 mm, with three QUICKON nuts
MANUTYPEDESC
Manufacturer Type Description
QPD T 4PE6,0 3X9-14 BK
PREVIEW
Preview
INTNO
International product number
4046356931960
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
40 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
BAA018
length
207.800 mm
BAF016
width
40 mm
BAA020
height
123.900002 mm
AAF040
net weight
0.397 kg
AAT080
Pole number
5
AAC207
Material of the contact
Cu
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
6 kV
BAC461
material of housing
PA
AAP608
Number of outputs
2
AAP506
Number of inputs
1
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAC195
interlockable
Yes
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
Black
AAK274
color of the separate adapter piece
Black
AAK375
surface finish contacts
Silver-plated
AAI476
max. resistance to a continuous temperature
100 °C
AAK380
phase pickup
selectable
AAK189
type of integrated switching
Without
AAK195
type of distributor
t-distributor
AAL381
mounting possibility present
Yes
AAO663
GTIN
4046356931960
AAW338
Manufacturer product designation
T distributor
AAU734
Manufacturer product description
QUICKON T-distributor, black, 4+PE-pos., 2.5 mm² ... 6.0 mm²/690 V/40 A, for cable diameter of 9 mm ... 14 mm, with three QUICKON nuts
AAO057
Product type
QPD T 4PE6,0 3X9-14 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink