??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411494 - HC-B 6-TMS-SD-IP66
Bill of material
PHOENIX CONTACT 1411494
MANUID
Product number of the Manufacturer
1411494
DESCSHORT
Short Description
Protective cover
DESCLONG
Long Description
Protective cover B6, Screw locking, protective cover material: PA, height: 39.3 mm, seal: yes, diameter of retaining cord eyelet: 4 mm, with lanyard
MANUTYPEDESC
Manufacturer Type Description
HC-B 6-TMS-SD-IP66
PREVIEW
Preview
INTNO
International product number
4046356918688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
BAA351
color
Grey
BAA018
length
89.500 mm
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP66
BAA039
max. operating ambient temperature
100 °C
AAS461
Size
B6
AAB515
seal present
Yes
AAS475
Captivity element present
Yes
AAB396
Design of housing surface
not relevant
BAD449
Locking present
Yes
BAC461
material of housing
PA
AAO663
GTIN
4046356918688
AAW338
Manufacturer product designation
Protective cover
AAU734
Manufacturer product description
HEAVYCON ADVANCE, IP66, B6 protective cover for panel mounting side, with screw locking, with retaining cord, diameter of retaining cord eyelet: 3 mm
AAO057
Product type
HC-B 6-TMS-SD-IP66
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink