??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411495 - HC-EVO-B10-HHFD-2B-PL-BK
Bill of material
PHOENIX CONTACT 1411495
MANUID
Product number of the Manufacturer
1411495
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Sleeve housing B10, for double locking latch, material: PA, cable outlets: 2, straight/lateral, height: 87.5 mm, cable gland: none, protective cover: no, Standard
MANUTYPEDESC
Manufacturer Type Description
HC-EVO-B10-HHFD-2B-PL-BK
PREVIEW
Preview
INTNO
International product number
4046356932943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
cULus Recognized, EAC, DNV
BAA351
color
Black
BAF016
width
55 mm
BAA020
height
73 mm
AAF040
net weight
0.087 kg
BAB577
depth
73 mm
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP66
BAA097
color of housing
Black
AAS461
Size
B10
AAB515
seal present
No
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Polyamide (PA)
AAS460
Size of connection thread
Bayonet B plastic
AAG062
number of conduit inlets
2
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
Bayonet
AAG021
impact strength
IK09
AAM489
shackle position
Without
AAP372
number of cable inlets
2
AAB408
Design of housing
Sleeve housing
AAB224
Arrangement of the cable lead-in
Straight
AAO663
GTIN
4046356932943
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Sleeve housing B10, for double locking latch, material: PA, cable outlets: 2, straight/lateral, height: 87.5 mm, cable gland: none, protective cover: no, Standard
AAO057
Product type
HC-EVO-B10-HHFD-2B-PL-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink