??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412629 - HC-STA-B10-HLFS-1TTM20-EL-AL
Bill of material
PHOENIX CONTACT 1412629
MANUID
Product number of the Manufacturer
1412629
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Sleeve housing B10, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M20, height: 57 mm, cable gland: none, Standard
MANUTYPEDESC
Manufacturer Type Description
HC-STA-B10-HLFS-1TTM20-EL-AL
PREVIEW
Preview
INTNO
International product number
4055626059556
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
cULus Recognized, EAC, DNV
BAA351
color
gray aluminum
BAF016
width
45.8 mm
BAA020
height
93.75 mm
AAF040
net weight
0.151 kg
BAB577
depth
73 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP67
BAA097
color of housing
gray aluminum
AAS461
Size
B10
AAB515
seal present
No
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
M20
AAG062
number of conduit inlets
1
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
metric
AAG021
impact strength
IK08
AAM489
shackle position
Without
AAP372
number of cable inlets
1
AAB408
Design of housing
Sleeve housing
AAB224
Arrangement of the cable lead-in
Straight
AAO663
GTIN
4055626059556
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Sleeve housing B10, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M20, height: 57 mm, cable gland: none, Standard
AAO057
Product type
HC-STA-B10-HLFS-1TTM20-EL-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink