??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412765 - VS-PPC/PL-OE-94C-LI/2,0
Bill of material
PHOENIX CONTACT 1412765
MANUID
Product number of the Manufacturer
1412765
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP65/IP67, cable length: 2 m, number of positions: 8, CAT5, cable outlet: straight, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-PPC/PL-OE-94C-LI/2,0
PREVIEW
Preview
INTNO
International product number
4046356475662
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAG975
degree of protection
IP65
AAP798
Application standards
IEC PAS 61076-3-117
BAB392
certificate/approval
EAC
AAD244
Category
5
BAD993
screened
Yes
AAK322
cable type
S/UTP
BAI969
Length
2 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
26
AAK321
cable construction
4x2xAWG26/19; S/UTP
AAK420
case connector connection 1
IEC-PAS 61076-3-117 variant 14
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
Yes
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4046356475662
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Assembled Ethernet cable, shielded, 4-pair, AWG 26 suitable for use with drag chain (19-wire), RAL 5021 (sea blue), RJ45 connector/IP67 push/pull plastic housing on free cable end, line, length 2 m
AAO057
Product type
VS-PPC/PL-OE-94C-LI/2,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink