??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412879 - HC-STA-B24-SLWS-2SSP21-ELC-AL
Bill of material
PHOENIX CONTACT 1412879
MANUID
Product number of the Manufacturer
1412879
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Box mounting bases B24, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x Pg21, height: 68 mm, cable gland: none, Standard
MANUTYPEDESC
Manufacturer Type Description
HC-STA-B24-SLWS-2SSP21-ELC-AL
PREVIEW
Preview
INTNO
International product number
4055626061283
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
cULus Recognized, EAC, DNV
BAA351
color
gray aluminum
BAF016
width
68.7 mm
BAA020
height
147.93 mm
AAF040
net weight
0.338 kg
BAB577
depth
144 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP67
BAA097
color of housing
gray aluminum
AAS461
Size
B24
AAB515
seal present
Yes
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
Pg21
AAG062
number of conduit inlets
2
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
Yes
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
PG
AAG021
impact strength
IK08
AAM489
shackle position
top section
AAP372
number of cable inlets
2
AAB408
Design of housing
Socket housing
AAB224
Arrangement of the cable lead-in
lateral
AAO663
GTIN
4055626061283
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Box mounting bases B24, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x Pg21, height: 68 mm, cable gland: none, Standard
AAO057
Product type
HC-STA-B24-SLWS-2SSP21-ELC-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink