??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1413883 - Swivel pin with ball bearing
Bill of material
14-1-3883
PREVIEW
REF
Reference
14-1-3883
MATERIAL
Material
steel
FINISH
Finish
raw
A
63 mm
B
115 mm
C
28 mm
D
10 mm
WEIGHT
weight
482 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30266-swivel-pin-with-ball-bearing.html