??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
80/20
Description
14139, 14186, 14142, 14143, 14167, 14191_in - Panel Mount Block, 1/4 Turn with Square Nut
Bill of material
14139
PN
Part No.
14139
MATB
Material of Block
Fiberglass-Reinforced Nylon
COL
Color
Black
MATN
Material of Nut
Zinc-Plated Steel
SERIES
Series
15 Series
A
0.157 Inch
B
Inch
C
0.728 Inch
D
0.984 Inch
E
0.984 Inch
NT
Nut Thread
W
Weight
.020 lbs.
CC
Compatibility Code
8-15, 8-40