??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414372 - HC-M-20-CT-M
Bill of material
PHOENIX CONTACT 1414372
MANUID
Product number of the Manufacturer
1414372
DESCSHORT
Short Description
Contact insert module
DESCLONG
Long Description
Contact insert module, number of positions: 20, power contacts: 20, control contacts: 0, Pin, Crimp connection, 690 V, 16 A, 0.5 mm² ... 4 mm², application: Power
MANUTYPEDESC
Manufacturer Type Description
HC-M-20-CT-M
PREVIEW
Preview
INTNO
International product number
4055626025254
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
690 V
AAF726
rated current
16 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
CSA, EAC, UL Recognized, DNV
BAF016
width
29.3 mm
BAA020
height
34.1 mm
AAF040
net weight
0.019 kg
BAB577
depth
29.4 mm
BAC676
Max. line cross section, flexible
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAT080
Pole number
20
AAB754
Contact design
Pin
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Silver
BAA295
Degree of soiling
3
AAB755
Contact insert without contact
Yes
AAB530
Diameter of the contact
2.500 mm
AAS476
Number of power contacts
20
AAB499
Rated surge voltage
6 kV
AAD246
Overvoltage category
III
AAS468
Contact type
turned
AAC036
wire protection present
No
AAC049
PE connection present
No
AAS477
Number of control contacts
0
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAZ506
number of module positions
2
AAM483
material of contact insert
Plastic
AAC103
screen connection present
No
AAO663
GTIN
4055626025254
AAW338
Manufacturer product designation
Contact insert module
AAU734
Manufacturer product description
Contact insert module, number of positions: 20, power contacts: 20, control contacts: 0, Pin, Crimp connection, 690 V, 16 A, 0.5 mm² ... 4 mm², application: Power
AAO057
Product type
HC-M-20-CT-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink