??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414694 - QPD C 3PE1,5 1X4-9 BK
Bill of material
PHOENIX CONTACT 1414694
MANUID
Product number of the Manufacturer
1414694
DESCSHORT
Short Description
Conductor connectors
DESCLONG
Long Description
Conductor connectors, QUICKON connection, number of positions: 3+PE, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, with one QUICKON nut, external cable diameter: 5 mm ... 9.5 mm, QUICKON fast connection
MANUTYPEDESC
Manufacturer Type Description
QPD C 3PE1,5 1X4-9 BK
PREVIEW
Preview
INTNO
International product number
4055626031477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
17.500 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
BAA018
length
73.600 mm
BAF016
width
26 mm
BAA020
height
26 mm
AAF040
net weight
0.037 kg
AAT080
Pole number
4
AAC207
Material of the contact
Cu
BAD656
Without halogens
Yes
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
6 kV
BAC461
material of housing
PA
BAC732
Min. cable diameter
5 mm
AAO333
connection type of process connection
IDC connection
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAG172
max. cable diameter
9.500 mm
BAD191
Strain relief present
Yes
AAC195
interlockable
Yes
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
Black
AAI160
connection cross section (fine-strand)
1.500 mm^2
AAI159
connection cross section (solid-core)
1.500 mm^2
AAI222
number of connections per pole
1
AAK375
surface finish contacts
Silver-plated
AAK383
pole codification
1, 2, 3, PE
AAI476
max. resistance to a continuous temperature
100 °C
AAI689
cable diameter
9.500 mm
AAO663
GTIN
4055626031477
AAW338
Manufacturer product designation
Conductor connectors
AAU734
Manufacturer product description
Conductor connectors, QUICKON connection, number of positions: 3+PE, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, with one QUICKON nut, external cable diameter: 5 mm ... 9.5 mm, QUICKON fast connection
AAO057
Product type
QPD C 3PE1,5 1X4-9 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink