??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415236 - MC-25/27-MULTI-67-PV-LG
Bill of material
PHOENIX CONTACT 1415236
MANUID
Product number of the Manufacturer
1415236
DESCSHORT
Short Description
Cable feed-through plates
DESCLONG
Long Description
Cable feed-through plates, no. of conductors: 27, external cable diameter: 4x 5 mm ... 7 mm, 4x 8 mm ... 12 mm, 13x 10 mm ... 14 mm, 4x 14 mm ... 20 mm, 2x 20 mm ... 26 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: light grey, length: 222 mm, width: 92 mm, height: 29.5 mm
MANUTYPEDESC
Manufacturer Type Description
MC-25/27-MULTI-67-PV-LG
PREVIEW
Preview
INTNO
International product number
4055626039428
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB664
material
galvanized sheet steel
BAB888
Design
Cable feed-through plates
BAF785
Surface
TPE-SEBS
BAF634
Material
galvanized sheet steel
AAH187
min. width of the plate
92 mm
AAF987
stainless steel, pickled
Yes
AAG282
plate height
222 mm
AAO663
GTIN
4055626039428
AAW338
Manufacturer product designation
Cable feed-through plates
AAU734
Manufacturer product description
Cable feed-through plates, no. of conductors: 27, external cable diameter: 4x 5 mm ... 7 mm, 4x 8 mm ... 12 mm, 13x 10 mm ... 14 mm, 4x 14 mm ... 20 mm, 2x 20 mm ... 26 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: light grey, length: 222 mm, width: 92 mm, height: 29.5 mm
AAO057
Product type
MC-25/27-MULTI-67-PV-LG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
FI
DEEPLINK
Deeplink
Deeplink