??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415917 - SAC-3P-3,0-PVC/A-1L-R
Bill of material
PHOENIX CONTACT 1415917
MANUID
Product number of the Manufacturer
1415917
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Freewheeling diode, cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-3,0-PVC/A-1L-R
PREVIEW
Preview
INTNO
International product number
4055626054827
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAH005
rated voltage
24 V
AAF726
rated current
2 A
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
AAC202
Material of the contact coat
Sn
BAD993
screened
No
BAG101
Status display present
Yes
AAW077
Type of wiring
Freewheeling diode
AAB733
Cable length
3 m
BAA419
Cross section of conductor
0.500 mm^2
AAB734
Cable length can be configured
No
AAC208
Material of the contact basic body
CuSn
BAD391
LED display present
Yes
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
Valve A
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB397
Design of the line
Multi-wire
AAS489
Knurl material
Not relevant
AAB419
Design of the electrical connection (head 2)
Open cable end
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAC133
Radial networked
No
AAB762
Length of the preassembled line
3 m
AAB525
Volume resistance
0.005 0173-1#05-AAA559#002
AAP765
Number of valves that can be connected
1
AAW067
Energy-reducing
No
AAO663
GTIN
4055626054827
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Freewheeling diode, cable length: 3 m
AAO057
Product type
SAC-3P-3,0-PVC/A-1L-R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink