You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
14171
80/20
Metric
joining_plates
Powered by
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Previews
3D
2D
Селекция на CAD модел
{8020/metric/joining_plates/14171.prj},{NB=14171},{PN=14171},{MAT=Die-Cast Aluminum},{FIN=Lacquered Finish},{A=30.00},{B=30.00},{C=30.00},{D=17.80},{E=9.00},{T=4.27},{W=.0426},{CC=8-30},{R=2.000},{T1=1.350},{T2=1.500},{D1=3.000},{A1=3.000},{R1=0.250},{B1=13.500},{C1=23.000},{A2=9.19238816},{B2=8.500},{X=4.600},{Y=16.000},{Z=15.800},{M=0.000},{N=0.000},{K=0.00000000}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Налични продукти: 3
HELP_VARIABLE
Company
80/20
Description
14171, 14173, 14175 - 3-Way Corner Connector
Bill of material
14171
PN
Part No.
14171
14171
MAT
Material
Die-Cast Aluminum
FIN
Finish
Lacquered Finish
A
30.00
30.00
mm
B
30.00
30.00
mm
C
30.00
30.00
mm
D
17.80
17.80
mm
E
9.00
9.00
mm
W
Weight
.0426
.0426
kg
CC
Compatibility Code
8-30
8-30